1070T31/35 SHAFT HUB 1.6250 NON-STK
0774310
MFG #: Falk
$0.00
/
- Coupling Size: 1070T31/35
- Coupling Style: Spacer
- Coupling Type: Grid
- Hub Barrel Outside Diameter: 4.31 in
- Hub Bore Fit: Clearance
- Hub Length through Bore: 3.12 in
- Hub Material: Steel
- Hub Straight Bore Diameter [Nom]: 1.625 in
- Hub Style: Bored
- Hub Type: T31/T35 Shaft Hub
- Keyway Depth: 0.1875 in
- Keyway Width: 0.375 in
- Number of Keyways: 1
- Number Of Set Screws: 1
- Height: 6.00
- Hub Setscrew Axial Location: 1.84 in
- Hub Straight Bore Diameter [Max] (in): 1.626 in
- Hub Straight Bore Diameter [Min] (in): 1.625 in
- Keyway ANSI Standard: True
- Keyway Fit: Commercial
- Length: 6.70
- Net Weight: 6.29
- Unit of Dimension: IN
- Volume: 4.48
- Volume Unit: CDM
- Weight unit: LB
- Width: 6.80
Falk T31_T35 Series Standard Shaft Hubs size(s) 1070T with a 4.310-inch outside barrel diameter and 3.12-inch length for grid couplings.