1100T31/35 SHAFT HUB 3.3750 NON-STK
0739873
MFG #: Falk
$0.00
/
- Coupling Size: 1100T31/35
- Coupling Style: Spacer
- Coupling Type: Grid
- Hub Barrel Outside Diameter: 6.75 in
- Hub Bore Fit: Interference
- Hub Length through Bore: 3.56 in
- Hub Material: Steel
- Hub Straight Bore Diameter [Nom]: 3.375 in
- Hub Style: Bored
- Hub Type: T31/T35 Shaft Hub
- Keyway Depth: 0.4375 in
- Keyway Width: 0.875 in
- Number of Keyways: 1
- Number Of Set Screws: 0
- Height: 6.00
- Hub Straight Bore Diameter [Max] (in): 3.3735 in
- Hub Straight Bore Diameter [Min] (in): 3.3725 in
- Keyway ANSI Standard: True
- Keyway Fit: Commercial
- Length: 12.00
- Net Weight: 20.10
- Unit of Dimension: Inch
- Volume: 14.158
- Volume Unit: CDM
- Weight unit: LB
- Width: 12.00
Falk T31_T35 Series Standard Shaft Hubs size(s) 1100T with a 6.750-inch outside barrel diameter and 3.56-inch length for grid couplings.