1090T31/35 SHAFT HUB 3.8750 NON-STK

0739872 MFG #: Falk
$0.00 /
  • Coupling Size: 1090T31/35
  • Coupling Style: Spacer
  • Coupling Type: Grid
  • Hub Barrel Outside Diameter: 5.62 in
  • Hub Bore Fit: Clearance
  • Hub Length through Bore: 4 in
  • Hub Material: Steel
  • Hub Straight Bore Diameter [Nom]: 3.875 in
  • Hub Style: Bored
  • Hub Type: T31/T35 Shaft Hub
  • Keyway Depth: 0.5 in
  • Keyway Width: 1 in
  • Number of Keyways: 1
  • Number Of Set Screws: 1
  • Height: 6.00
  • Hub Setscrew Axial Location: 2.24 in
  • Hub Straight Bore Diameter [Max] (in): 3.8735 in
  • Hub Straight Bore Diameter [Min] (in): 3.8725 in
  • Keyway ANSI Standard: True
  • Keyway Fit: Commercial
  • Length: 8.80
  • Net Weight: 11.48
  • Unit of Dimension: IN
  • Volume: 7.614
  • Volume Unit: CDM
  • Weight unit: LB
  • Width: 8.80
Falk T31_T35 Series Standard Shaft Hubs size(s) 1090T with a 5.620-inch outside barrel diameter and 4.00-inch length for grid couplings.
QTY