1060T31/35 SHAFT HUB 1.5000 NON-STK

0739860 MFG #: Falk
$0.00 /
  • Coupling Size: 1060T31/35
  • Coupling Style: Spacer
  • Coupling Type: Grid
  • Hub Barrel Outside Diameter: 4.06 in
  • Hub Bore Fit: Clearance
  • Hub Length through Bore: 2.88 in
  • Hub Material: Steel
  • Hub Straight Bore Diameter [Nom]: 1.5 in
  • Hub Style: Bored
  • Hub Type: T31/T35 Shaft Hub
  • Keyway Depth: 0.1875 in
  • Keyway Width: 0.375 in
  • Number of Keyways: 1
  • Number Of Set Screws: 1
  • Height: 6.00
  • Hub Setscrew Axial Location: 1.7 in
  • Hub Straight Bore Diameter [Max] (in): 1.501 in
  • Hub Straight Bore Diameter [Min] (in): 1.5 in
  • Keyway ANSI Standard: True
  • Keyway Fit: Commercial
  • Length: 6.70
  • Net Weight: 10.00
  • Unit of Dimension: IN
  • Volume: 4.48
  • Volume Unit: CDM
  • Weight unit: LB
  • Width: 6.80
Falk T31_T35 Series Standard Shaft Hubs size(s) 1060T with a 4.060-inch outside barrel diameter and 2.88-inch length for grid couplings.
QTY