1050T31/35 SHAFT HUB 1.8750 NON-STK

0713011 MFG #: Falk
$0.00 /
  • Coupling Size: 1050T31/35
  • Coupling Style: Spacer
  • Coupling Type: Grid
  • Hub Barrel Outside Diameter: 3.44 in
  • Hub Bore Fit: Clearance
  • Hub Length through Bore: 2.38 in
  • Hub Material: Steel
  • Hub Straight Bore Diameter [Nom]: 1.875 in
  • Hub Style: Bored
  • Hub Type: T31/T35 Shaft Hub
  • Keyway Depth: 0.25 in
  • Keyway Width: 0.5 in
  • Number of Keyways: 1
  • Number Of Set Screws: 1
  • Height: 6.00
  • Hub Setscrew Axial Location: 1.6 in
  • Hub Straight Bore Diameter [Max] (in): 1.876 in
  • Hub Straight Bore Diameter [Min] (in): 1.875 in
  • Keyway ANSI Standard: True
  • Keyway Fit: Commercial
  • Length: 5.50
  • Net Weight: 5.00
  • Unit of Dimension: Inch
  • Volume: 2.974
  • Volume Unit: CDM
  • Weight unit: LB
  • Width: 5.50
Falk T31_T35 Series Standard Shaft Hubs size(s) 1050T with a 3.440-inch outside barrel diameter and 2.38-inch length for grid couplings.
QTY