1040T31/35 SHAFT HUB 1.3750 NON-STK
0704930
MFG #: Falk
$0.00
/
- Coupling Size: 1040T31/35
- Coupling Style: Spacer
- Coupling Type: Grid
- Hub Barrel Outside Diameter: 3.09 in
- Hub Bore Fit: Clearance
- Hub Length through Bore: 2.12 in
- Hub Material: Steel
- Hub Straight Bore Diameter [Nom]: 1.375 in
- Hub Style: Bored
- Hub Type: T31/T35 Shaft Hub
- Keyway Depth: 0.1563 in
- Keyway Width: 0.3125 in
- Number of Keyways: 1
- Number Of Set Screws: 1
- Height: 6.00
- Hub Setscrew Axial Location: 1.08 in
- Hub Straight Bore Diameter [Max] (in): 1.376 in
- Hub Straight Bore Diameter [Min] (in): 1.375 in
- Keyway ANSI Standard: True
- Keyway Fit: Commercial
- Length: 5.50
- Net Weight: 2.00
- Unit of Dimension: Inch
- Volume: 2.974
- Volume Unit: CDM
- Weight unit: LB
- Width: 5.50
Falk T31_T35 Series Standard Shaft Hubs size(s) 1040T with a 3.090-inch outside barrel diameter and 2.12-inch length for grid couplings.