1140T HUB TL 5050
0253212
MFG #: FALK
$0.00
/
- Bored For TL Bushing Size: 5050
- Coupling Size: 1140T
- Coupling Type: Grid
- Hub Barrel Outside Diameter: 10.5 in
- Hub Bore Fit: Taper Lock
- Hub Length through Bore: 5.12 in
- Hub Material: Steel
- Hub Style: Taper Lock Bore
- Hub Type: T-Hub
- Height: 8.00
- Length: 6.00
- Net Weight: 79.70
- Unit of Dimension: Inch
- Volume: 9.636
- Volume Unit: CDM
- Weight unit: LB
- Width: 12.25
0