1130T HUB TL 4545
0253211
MFG #: FALK
$0.00
/
- Bored For TL Bushing Size: 4545
- Coupling Size: 1130T
- Coupling Type: Grid
- Hub Barrel Outside Diameter: 9.38 in
- Hub Bore Fit: Taper Lock
- Hub Length through Bore: 4.62 in
- Hub Material: Steel
- Hub Style: Taper Lock Bore
- Hub Type: T-Hub
- Height: 6.00
- Length: 4.63
- Net Weight: 47.40
- Unit of Dimension: Inch
- Volume: 4.894
- Volume Unit: CDM
- Weight unit: LB
- Width: 10.75
0