1110T HUB TL 3535
0253209
MFG #: FALK
$0.00
/
- Bored For TL Bushing Size: 3535
- Coupling Size: 1110T
- Coupling Type: Grid
- Hub Barrel Outside Diameter: 7.75 in
- Hub Bore Fit: Taper Lock
- Hub Length through Bore: 3.62 in
- Hub Material: Steel
- Hub Style: Taper Lock Bore
- Hub Type: T-Hub
- Height: 6.00
- Length: 8.75
- Net Weight: 21.50
- Unit of Dimension: Inch
- Volume: 7.657
- Volume Unit: CDM
- Weight unit: LB
- Width: 8.90
0