1100T HUB TL 3030
0253208
MFG #: FALK
$0.00
/
- Bored For TL Bushing Size: 3030
- Coupling Size: 1100T
- Coupling Type: Grid
- Hub Barrel Outside Diameter: 6.75 in
- Hub Bore Fit: Taper Lock
- Hub Length through Bore: 3.5 in
- Hub Material: Steel
- Hub Style: Taper Lock Bore
- Hub Type: T-Hub
- Height: 6.00
- Length: 7.90
- Net Weight: 19.40
- Unit of Dimension: Inch
- Volume: 6.214
- Volume Unit: CDM
- Weight unit: LB
- Width: 8.00
0