1070T HUB TL 2012
0253205
MFG #: Falk
$0.00
/
- Coupling Size: 1070T
- Coupling Type: Grid
- Height: 6.00
- Hub Barrel Outside Diameter (in): 4.31 in
- Hub Bore Fit: Taper Lock
- Hub Length through Bore (in): 2.12 in
- Hub Material: Steel
- Hub Style: Taper Lock Bore
- Hub Type: T-Hub
- Length: 5.25
- Net Weight: 3.52
- Unit of Dimension: IN
- Volume: 2.71
- Volume Unit: CDM
- Weight unit: LB
- Width: 5.25