1050T HUB TL 1215
0253203
MFG #: FALK
$0.00
/
- Bored For TL Bushing Size: 1215
- Coupling Size: 1050T
- Coupling Type: Grid
- Hub Barrel Outside Diameter: 3.44 in
- Hub Bore Fit: Taper Lock
- Hub Length through Bore: 1.88 in
- Hub Material: Steel
- Hub Style: Taper Lock Bore
- Hub Type: T-Hub
- Height: 6.00
- Length: 4.00
- Net Weight: 2.20
- Unit of Dimension: IN
- Volume: 1.573
- Volume Unit: CDM
- Weight unit: LB
- Width: 4.00
0