1030T HUB TL 1108
0253201
MFG #: Falk
$0.00
/
- Coupling Size: 1030T
- Coupling Type: Grid
- Height: 6.00
- Hub Barrel Outside Diameter (in): 2.34 in
- Hub Bore Fit: Taper Lock
- Hub Length through Bore (in): 1.62 in
- Hub Material: Steel
- Hub Style: Taper Lock Bore
- Hub Type: T-Hub
- Length: 3.50
- Net Weight: 1.00
- Unit of Dimension: IN
- Volume: 1.204
- Volume Unit: CDM
- Weight unit: LB
- Width: 3.50