1260T HUB RSB
0334251
MFG #: Falk
$0.00
/
- Coupling Size: 1260T
- Coupling Type: Grid
- Hub Barrel Outside Diameter: 30 in
- Hub Bore Fit: Rough Bore
- Hub Length through Bore: 17 in
- Hub Material: Steel
- Hub Style: Rough Stock Bore
- Hub Type: T-Hub
- Hub Straight Bore Diameter [Max] (in): 20 in
- Hub Straight Bore Diameter [Min] (in): 10 in
- Hub Straight Bore Diameter [Min] (mm): 254 mm
- Net Weight: 1.23
- Weight unit: LB
Falk T10_T20 Series Straight Bore Style-Small Through Hole-Rough Stock (RSB) Hubs size(s) 1260T with a 30.00-inch outside barrel diameter and 17.00-inch length for grid couplings.