1230T HUB RSB
0334248
MFG #: Falk
$0.00
/
- Coupling Size: 1230T
- Coupling Type: Grid
- Hub Barrel Outside Diameter: 24 in
- Hub Bore Fit: Rough Bore
- Hub Length through Bore: 13.6 in
- Hub Material: Steel
- Hub Style: Rough Stock Bore
- Hub Type: T-Hub
- Hub Straight Bore Diameter [Max] (in): 16 in
- Hub Straight Bore Diameter [Max] (mm): 450 mm
- Hub Straight Bore Diameter [Min] (in): 8 in
- Hub Straight Bore Diameter [Min] (mm): 203 mm
- Length: 13.60
- Net Weight: 1,970.00
- Unit of Dimension: Inch
- Weight unit: LB
- Width: 32.50
Falk T10_T20 Series Straight Bore Style-Small Through Hole-Rough Stock (RSB) Hubs size(s) 1230T with a 24.000-inch outside barrel diameter and 13.60-inch length for grid couplings.