1120T HUB 4.9375 NON-STK

0788500 MFG #: Falk
$0.00 /
  • Coupling Size: 1120T
  • Coupling Type: Grid
  • Hub Barrel Outside Diameter: 7.06 in
  • Hub Bore Fit: Interference
  • Hub Length through Bore: 5.88 in
  • Hub Material: Steel
  • Hub Straight Bore Diameter [Nom]: 4.9375 in
  • Hub Style: Bored
  • Hub Type: T-Hub
  • Keyway Depth: 0.625 in
  • Keyway Width: 1.25 in
  • Number of Keyways: 1
  • Number Of Set Screws: 0
  • Height: 8.00
  • Hub Straight Bore Diameter [Max] (in): 4.9355 in
  • Hub Straight Bore Diameter [Min] (in): 4.934 in
  • Keyway ANSI Standard: True
  • Keyway Fit: Commercial
  • Length: 12.75
  • Net Weight: 42.27
  • Unit of Dimension: IN
  • Volume: 0.213
  • Volume Unit: Hectoliter
  • Weight unit: LB
  • Width: 12.75
Falk T10_T20 Series Standard Hubs size(s) 1120T with a 7.060-inch outside barrel diameter and 5.88-inch length for grid couplings.
QTY