1050T HUB 2.1250 NON-STK
0788451
MFG #: Falk
$0.00
/
- Coupling Type: Grid
- Hub Barrel Outside Diameter: 2.620 in
- Hub Bore Fit: Clearance
- Hub Length through Bore: 2.38 in
- Hub Material: Steel
- Hub Straight Bore Diameter [Nom]: 2.1250 in
- Hub Style: Bored
- Keyway Depth: 0.2500 in
- Keyway Width: 0.5000 in
- Number of Keyways: 1
- Number Of Set Screws: 1
- Height: 6
- Hub Setscrew Axial Location: 1.76 in
- Hub Straight Bore Diameter [Max]: 2.1265 in
- Hub Straight Bore Diameter [Min]: 2.1250 in
- Keyway ANSI Standard: True
- Keyway Fit: Commercial
- Length: 4
- Net Weight: 0.93
- Unit of Dimension: Inch
- Volume: 1.573
- Volume Unit: CDM
Falk T10_T20 Series Standard Hubs size(s) 1050T with a 2.620-inch outside barrel diameter and 2.38-inch length for grid couplings.