1140T HUB 5.5000 NON-STK
0744068
MFG #: Falk
$0.00
/
- Coupling Size: 1140T
- Coupling Type: Grid
- Hub Barrel Outside Diameter: 10 in
- Hub Bore Fit: Interference
- Hub Length through Bore: 7.25 in
- Hub Material: Steel
- Hub Straight Bore Diameter [Nom]: 5.5 in
- Hub Style: Bored
- Hub Type: T-Hub
- Keyway Depth: 0.625 in
- Keyway Width: 1.25 in
- Number of Keyways: 1
- Number Of Set Screws: 0
- Height: 9.00
- Hub Straight Bore Diameter [Max] (in): 5.4975 in
- Hub Straight Bore Diameter [Min] (in): 5.496 in
- Keyway ANSI Standard: True
- Keyway Fit: Commercial
- Length: 15.50
- Net Weight: 83.13
- Unit of Dimension: IN
- Volume: 0.036
- Volume Unit: Cubic meter
- Weight unit: LB
- Width: 15.75
Falk T10_T20 Series Standard Hubs size(s) 1140T with a 10.00-inch outside barrel diameter and 7.25-inch length for grid couplings.