1130T HUB 5.0000 NON-STK
0744062
MFG #: Falk
$0.00
/
- Coupling Size: 1130T
- Coupling Type: Grid
- Hub Barrel Outside Diameter: 8.56 in
- Hub Bore Fit: Interference
- Hub Length through Bore: 6.38 in
- Hub Material: Steel
- Hub Straight Bore Diameter [Nom]: 5 in
- Hub Style: Bored
- Hub Type: T-Hub
- Keyway Depth: 0.625 in
- Keyway Width: 1.25 in
- Number of Keyways: 1
- Number Of Set Screws: 0
- Height: 18.00
- Hub Straight Bore Diameter [Max] (in): 4.998 in
- Hub Straight Bore Diameter [Min] (in): 4.9965 in
- Keyway ANSI Standard: True
- Keyway Fit: Commercial
- Length: 18.00
- Net Weight: 46.95
- Unit of Dimension: Inch
- Volume: 0.956
- Volume Unit: Hectoliter
- Weight unit: LB
- Width: 18.00
Falk T10_T20 Series Standard Hubs size(s) 1130T with a 8.560-inch outside barrel diameter and 6.38-inch length for grid couplings.