1130T HUB 4.5000 NON-STK

0744060 MFG #: Falk
$0.00 /
  • Coupling Size: 1130T
  • Coupling Type: Grid
  • Height: 9.00
  • Hub Barrel Outside Diameter (in): 8.56 in
  • Hub Bore Fit: Interference
  • Hub Length through Bore (in): 6.38 in
  • Hub Material: Steel
  • Hub Straight Bore Diameter [Max] (in): 4.498 in
  • Hub Straight Bore Diameter [Min] (in): 4.4965 in
  • Hub Straight Bore Diameter [Nom] (in): 4.5 in
  • Hub Style: Bored
  • Hub Type: T-Hub
  • Keyway ANSI Standard: True
  • Keyway Depth (in): 0.5 in
  • Keyway Fit: Commercial
  • Keyway Width (in): 1 in
  • Length: 9.00
  • Net Weight: 50.28
  • Number of Keyways: 1
  • Number Of Set Screws: 0
  • Unit of Dimension: IN
  • Volume: 11.946
  • Volume Unit: CDM
  • Weight unit: LB
  • Width: 9.00
Falk T10_T20 Series Standard Hubs size(s) 1130T with a 8.560-inch outside barrel diameter and 6.38-inch length for grid couplings.
QTY