1120T HUB 3.8750 NON-STK
0744047
MFG #: Falk
$0.00
/
- Coupling Size: 1120T
- Coupling Type: Grid
- Hub Barrel Outside Diameter: 7.06 in
- Hub Bore Fit: Interference
- Hub Length through Bore: 5.88 in
- Hub Material: Steel
- Hub Straight Bore Diameter [Nom]: 3.875 in
- Hub Style: Bored
- Hub Type: T-Hub
- Keyway Depth: 0.5 in
- Keyway Width: 1 in
- Number of Keyways: 1
- Number Of Set Screws: 0
- Height: 8.00
- Hub Straight Bore Diameter [Max] (in): 3.8735 in
- Hub Straight Bore Diameter [Min] (in): 3.8725 in
- Keyway ANSI Standard: True
- Keyway Fit: Commercial
- Length: 12.75
- Net Weight: 55.00
- Unit of Dimension: Inch
- Volume: 0.213
- Volume Unit: Hectoliter
- Weight unit: LB
- Width: 12.75
Falk T10_T20 Series Standard Hubs size(s) 1120T with a 7.060-inch outside barrel diameter and 5.88-inch length for grid couplings.