1120T HUB 3.0000 NON-STK

0744043 MFG #: Falk
$0.00 /
  • Coupling Size: 1120T
  • Coupling Type: Grid
  • Hub Barrel Outside Diameter: 7.06 in
  • Hub Bore Fit: Interference
  • Hub Length through Bore: 5.88 in
  • Hub Material: Steel
  • Hub Straight Bore Diameter [Nom]: 3 in
  • Hub Style: Bored
  • Hub Type: T-Hub
  • Keyway Depth: 0.375 in
  • Keyway Width: 0.75 in
  • Number of Keyways: 1
  • Number Of Set Screws: 0
  • Height: 8.00
  • Hub Straight Bore Diameter [Max] (in): 2.999 in
  • Hub Straight Bore Diameter [Min] (in): 2.998 in
  • Keyway ANSI Standard: True
  • Keyway Fit: Commercial
  • Length: 12.75
  • Net Weight: 63.00
  • Unit of Dimension: Inch
  • Volume: 0.213
  • Volume Unit: Hectoliter
  • Weight unit: LB
  • Width: 12.75
Falk T10_T20 Series Standard Hubs size(s) 1120T with a 7.060-inch outside barrel diameter and 5.88-inch length for grid couplings.
QTY