1110T HUB 3.6250 NON-STK

0744036 MFG #: Falk
$0.00 /
  • Coupling Size: 1110T
  • Coupling Type: Grid
  • Hub Barrel Outside Diameter: 6.310 in
  • Hub Bore Fit: Interference
  • Hub Length through Bore: 5.00 in
  • Hub Material: Steel
  • Hub Straight Bore Diameter [Nom]: 3.6250 in
  • Hub Style: Bored
  • Hub Type: T-Hub
  • Keyway Depth: 0.4375 in
  • Keyway Width: 0.8750 in
  • Number of Keyways: 1
  • Number Of Set Screws: 0
  • Height: 6.00
  • Hub Straight Bore Diameter [Max]: 3.6235 in
  • Hub Straight Bore Diameter [Min]: 3.6225 in
  • Keyway ANSI Standard: True
  • Keyway Fit: Commercial
  • Length: 8.75
  • Net Weight: 36.00
  • Unit of Dimension: Inch
  • Volume: 7.657
  • Volume Unit: CDM
  • Weight unit: LB
  • Width: 8.90
Falk T10_T20 Series Standard Hubs size(s) 1110T with a 6.310-inch outside barrel diameter and 5.00-inch length for grid couplings.
QTY