1110T HUB 3.3725 NON-STK
0744033
MFG #: Falk
$0.00
/
- Coupling Size: 1110T
- Coupling Type: Grid
- Hub Barrel Outside Diameter: 6.31 in
- Hub Bore Fit: Interference
- Hub Length through Bore: 5 in
- Hub Material: Steel
- Hub Straight Bore Diameter [Nom]: 3.375 in
- Hub Style: Bored
- Hub Type: T-Hub
- Keyway Depth: 0.4375 in
- Keyway Width: 0.875 in
- Number of Keyways: 1
- Number Of Set Screws: 0
- Height: 6.00
- Hub Straight Bore Diameter [Max] (in): 3.3735 in
- Hub Straight Bore Diameter [Min] (in): 3.3725 in
- Keyway ANSI Standard: True
- Keyway Fit: Commercial
- Length: 8.75
- Net Weight: 38.00
- Unit of Dimension: IN
- Volume: 7.657
- Volume Unit: CDM
- Weight unit: LB
- Width: 8.90
Falk T10_T20 Series Standard Hubs size(s) 1110T with a 6.310-inch outside barrel diameter and 5.00-inch length for grid couplings.