1100T HUB 2.7480 NON-STK

0744009 MFG #: Falk
$0.00 /
  • Coupling Size: 1100T
  • Coupling Type: Grid
  • Hub Barrel Outside Diameter: 5.59 in
  • Hub Bore Fit: Interference
  • Hub Length through Bore: 4.75 in
  • Hub Material: Steel
  • Hub Straight Bore Diameter [Nom]: 2.75 in
  • Hub Style: Bored
  • Hub Type: T-Hub
  • Keyway Depth: 0.3125 in
  • Keyway Width: 0.625 in
  • Number of Keyways: 1
  • Number Of Set Screws: 0
  • Height: 6.00
  • Hub Straight Bore Diameter [Max] (in): 2.749 in
  • Hub Straight Bore Diameter [Min] (in): 2.748 in
  • Keyway ANSI Standard: True
  • Keyway Fit: Commercial
  • Length: 7.90
  • Net Weight: 30.00
  • Unit of Dimension: IN
  • Volume: 6.214
  • Volume Unit: CDM
  • Weight unit: LB
  • Width: 8.00
Falk T10_T20 Series Standard Hubs size(s) 1100T with a 5.590-inch outside barrel diameter and 4.75-inch length for grid couplings.
QTY