1100T HUB 2.6250 NON-STK
0744008
MFG #: Falk
$0.00
/
- Coupling Size: 1100T
- Coupling Type: Grid
- Hub Barrel Outside Diameter: 5.59 in
- Hub Bore Fit: Interference
- Hub Length through Bore: 4.75 in
- Hub Material: Steel
- Hub Straight Bore Diameter [Nom]: 2.625 in
- Hub Style: Bored
- Hub Type: T-Hub
- Keyway Depth: 0.3125 in
- Keyway Width: 0.625 in
- Number of Keyways: 1
- Number Of Set Screws: 0
- Height: 6.00
- Hub Straight Bore Diameter [Max] (in): 2.624 in
- Hub Straight Bore Diameter [Min] (in): 2.623 in
- Keyway ANSI Standard: True
- Keyway Fit: Commercial
- Length: 7.90
- Net Weight: 31.00
- Unit of Dimension: Inch
- Volume: 6.214
- Volume Unit: CDM
- Weight unit: LB
- Width: 8.00
Falk T10_T20 Series Standard Hubs size(s) 1100T with a 5.590-inch outside barrel diameter and 4.75-inch length for grid couplings.