1090T HUB 2.9375 NON-STK
0710932
MFG #: Falk
$0.00
/
- Coupling Size: 1090T
- Coupling Type: Grid
- Hub Barrel Outside Diameter: 4.88 in
- Hub Bore Fit: Clearance
- Hub Length through Bore: 3.88 in
- Hub Material: Steel
- Hub Straight Bore Diameter [Nom]: 2.9375 in
- Hub Style: Bored
- Hub Type: T-Hub
- Keyway Depth: 0.375 in
- Keyway Width: 0.75 in
- Number of Keyways: 1
- Number Of Set Screws: 1
- Height: 6.00
- Hub Setscrew Axial Location: 2.82 in
- Hub Straight Bore Diameter [Max] (in): 2.939 in
- Hub Straight Bore Diameter [Min] (in): 2.9375 in
- Keyway ANSI Standard: True
- Keyway Fit: Commercial
- Length: 6.70
- Net Weight: 16.00
- Unit of Dimension: Inch
- Volume: 4.48
- Volume Unit: CDM
- Weight unit: LB
- Width: 6.80
Falk T10_T20 Series Standard Hubs size(s) 1090T with a 4.880-inch outside barrel diameter and 3.88-inch length for grid couplings.