1090T HUB 2.0000 BORE NON STOCK

0710924 MFG #: Falk
$0.00 /
  • Coupling Size: 1090T
  • Coupling Type: Grid
  • Hub Barrel Outside Diameter: 4.88 in
  • Hub Bore Fit: Clearance
  • Hub Length through Bore: 3.88 in
  • Hub Material: Steel
  • Hub Straight Bore Diameter [Nom]: 2 in
  • Hub Style: Bored
  • Hub Type: T-Hub
  • Keyway Depth: 0.25 in
  • Keyway Width: 0.5 in
  • Number of Keyways: 1
  • Number Of Set Screws: 1
  • Height: 6.00
  • Hub Setscrew Axial Location: 2.82 in
  • Hub Straight Bore Diameter [Max] (in): 2.001 in
  • Hub Straight Bore Diameter [Min] (in): 2 in
  • Keyway ANSI Standard: True
  • Keyway Fit: Commercial
  • Length: 6.70
  • Net Weight: 20.00
  • Unit of Dimension: IN
  • Volume: 4.48
  • Volume Unit: CDM
  • Weight unit: LB
  • Width: 6.80
Falk T10_T20 Series Standard Hubs size(s) 1090T with a 4.880-inch outside barrel diameter and 3.88-inch length for grid couplings.
QTY