1080T HUB 1.6875 NON-STK
0710915
MFG #: Falk
$0.00
/
- Coupling Size: 1080T
- Coupling Type: Grid
- Hub Barrel Outside Diameter: 4.12 in
- Hub Bore Fit: Clearance
- Hub Length through Bore: 3.5 in
- Hub Material: Steel
- Hub Straight Bore Diameter [Nom]: 1.6875 in
- Hub Style: Bored
- Hub Type: T-Hub
- Keyway Depth: 0.1875 in
- Keyway Width: 0.375 in
- Number of Keyways: 1
- Number Of Set Screws: 1
- Height: 6.00
- Hub Setscrew Axial Location: 2.54 in
- Hub Straight Bore Diameter [Max] (in): 1.6885 in
- Hub Straight Bore Diameter [Min] (in): 1.6875 in
- Keyway ANSI Standard: True
- Keyway Fit: Commercial
- Length: 5.50
- Net Weight: 14.00
- Unit of Dimension: Inch
- Volume: 2.974
- Volume Unit: CDM
- Weight unit: LB
- Width: 5.50
Falk T10_T20 Series Standard Hubs size(s) 1080T with a 4.120-inch outside barrel diameter and 3.50-inch length for grid couplings.