1070T HUB 1.6875 NON-STK

0710908 MFG #: Falk
$0.00 /
  • Coupling Size: 1070T
  • Coupling Type: Grid
  • Hub Barrel Outside Diameter: 3.44 in
  • Hub Bore Fit: Clearance
  • Hub Length through Bore: 3 in
  • Hub Material: Steel
  • Hub Straight Bore Diameter [Nom]: 1.6875 in
  • Hub Style: Bored
  • Hub Type: T-Hub
  • Keyway Depth: 0.1875 in
  • Keyway Width: 0.375 in
  • Number of Keyways: 1
  • Number Of Set Screws: 1
  • Height: 6.00
  • Hub Setscrew Axial Location: 2.12 in
  • Hub Straight Bore Diameter [Max] (in): 1.6885 in
  • Hub Straight Bore Diameter [Min] (in): 1.6875 in
  • Keyway ANSI Standard: True
  • Keyway Fit: Commercial
  • Length: 5.25
  • Net Weight: 8.00
  • Unit of Dimension: Inch
  • Volume: 2.71
  • Volume Unit: CDM
  • Weight unit: LB
  • Width: 5.25
Falk T10_T20 Series Standard Hubs size(s) 1070T with a 3.440-inch outside barrel diameter and 3.00-inch length for grid couplings.
QTY