1060T HUB .7500 NON-STK
0710899
MFG #: Falk
$0.00
/
- Coupling Size: 1060T
- Coupling Type: Grid
- Height: 6.00
- Hub Barrel Outside Diameter (in): 3 in
- Hub Bore Fit: Clearance
- Hub Length through Bore (in): 2.5 in
- Hub Material: Steel
- Hub Set Screw Axial Location (in): 2.06 in
- Hub Straight Bore Diameter [Max] (in): 0.751 in
- Hub Straight Bore Diameter [Min] (in): 0.75 in
- Hub Straight Bore Diameter [Nom] (in): 0.75 in
- Hub Style: Bored
- Hub Type: T-Hub
- Keyway ANSI Standard: True
- Keyway Depth (in): 0.0938 in
- Keyway Fit: Commercial
- Keyway Width (in): 0.1875 in
- Length: 5.25
- Net Weight: 6.00
- Number of Keyways: 1
- Number Of Set Screws: 1
- Unit of Dimension: IN
- Volume: 2.71
- Volume Unit: CDM
- Weight unit: LB
- Width: 5.25
Falk T10_T20 Series Standard Hubs size(s) 1060T with a 3.000-inch outside barrel diameter and 2.50-inch length for grid couplings.