1040T HUB 1.5625 NON-STK
0705109
MFG #: Falk
$0.00
/
- Coupling Size: 1040T
- Coupling Type: Grid
- Hub Barrel Outside Diameter: 2.25 in
- Hub Bore Fit: Clearance
- Hub Length through Bore: 2 in
- Hub Material: Steel
- Hub Straight Bore Diameter [Nom]: 1.5625 in
- Hub Style: Bored
- Hub Type: T-Hub
- Keyway Depth: 0.1875 in
- Keyway Width: 0.375 in
- Number of Keyways: 1
- Number Of Set Screws: 1
- Height: 6.00
- Hub Setscrew Axial Location: 1.58 in
- Hub Straight Bore Diameter [Max] (in): 1.5635 in
- Hub Straight Bore Diameter [Min] (in): 1.5625 in
- Keyway ANSI Standard: True
- Keyway Fit: Commercial
- Length: 4.00
- Net Weight: 3.00
- Unit of Dimension: IN
- Volume: 1.573
- Volume Unit: CDM
- Weight unit: LB
- Width: 4.00
Falk T10_T20 Series Standard Hubs size(s) 1040T with a 2.250-inch outside barrel diameter and 2.00-inch length for grid couplings.