1050T HUB .8750 NON-STK

0704613 MFG #: Falk
$0.00 /
  • Coupling Size: 1050T
  • Coupling Type: Grid
  • Hub Barrel Outside Diameter: 2.62 in
  • Hub Bore Fit: Clearance
  • Hub Length through Bore: 2.38 in
  • Hub Material: Steel
  • Hub Straight Bore Diameter [Nom]: 0.875 in
  • Hub Style: Bored
  • Hub Type: T-Hub
  • Keyway Depth: 0.1875 in
  • Keyway Width: 0.0938 in
  • Number of Keyways: 1
  • Number Of Set Screws: 1
  • Height: 6.00
  • Hub Setscrew Axial Location: 1.76 in
  • Hub Straight Bore Diameter [Max] (in): 0.876 in
  • Hub Straight Bore Diameter [Min] (in): 0.875 in
  • Keyway ANSI Standard: True
  • Keyway Fit: Commercial
  • Length: 4.00
  • Net Weight: 3.92
  • Unit of Dimension: IN
  • Volume: 1.573
  • Volume Unit: CDM
  • Weight unit: LB
  • Width: 4.00
Falk T10_T20 Series Standard Hubs size(s) 1050T with a 2.620-inch outside barrel diameter and 2.38-inch length for grid couplings.
QTY