1250T10 Cover-Grid Assembly

0758293 MFG #: Falk
$0.00 /
  • Coupling Size: 1250T10
  • Coupling Style: Horizonally Split
  • Coupling Type: Grid
  • Cover Material: Aluminum
  • Grease Included: False
  • Grid Material: Alloy Steel
  • Hardware Material: Steel
  • Net Weight: 1.23
  • Weight of Grease Required (lb): 110.5 lb
  • Weight unit: LB
Falk T10 Series Horizontally-Split Cover Grid Assemblies size(s) 1250T with 10 segment(s) in aluminum cover material for grid couplings.
QTY