1220T10 Cover-Grid Assembly
0758290
MFG #: Falk
$0.00
/
- Coupling Size: 1220T10
- Coupling Style: Horizonally Split
- Coupling Type: Grid
- Cover Material: Aluminum
- Hardware Material: Steel
- Grease Included: False
- Grid Material: Alloy Steel
- Net Weight: 533.34
- Weight of Grease Required: 35.4 lb
- Weight unit: LB
Falk T10 Series Horizontally-Split Cover Grid Assemblies size(s) 1220T with 4 segment(s) in aluminum cover material for grid couplings.