1080T20-1090T20 Cover Fastener Set
0707048
MFG #: Falk
$0.00
/
- Coupling Size: 1080T20
- Coupling Style: Vertically Split
- Coupling Type: Grid
- Hardware Coating: None
- Hardware Material: Steel
- Height: 6.00
- Length: 6.00
- Net Weight: 0.30
- Unit of Dimension: Inch
- Volume: 3.54
- Volume Unit: CDM
- Weight unit: KG
- Width: 6.00
Falk T20 Series Vertically-Split Cover Fastener Kits size(s) 1080T, 1090T in steel material for grid couplings.