1050T20-1070T20 Cover Fastener Set
0707047
MFG #: Falk
$0.00
/
- Coupling Size: 1050T20
- Coupling Style: Vertically Split
- Coupling Type: Grid
- Hardware Coating: None
- Hardware Material: Steel
- Height: 6.00
- Length: 6.00
- Net Weight: 0.15
- Unit of Dimension: Inch
- Volume: 3.54
- Volume Unit: CDM
- Weight unit: LB
- Width: 6.00
Falk T20 Series Vertically-Split Cover Fastener Kits size(s) 1050T, 1060T, 1070T in steel material for grid couplings.