1030T20-1040T20 Cover Fastener Set

0707046 MFG #: Falk
$0.00 /
  • Coupling Size: 1030T20
  • Coupling Style: Vertically Split
  • Coupling Type: Grid
  • Hardware Coating: None
  • Hardware Material: Steel
  • Net Weight: 0.10
  • Weight unit: LB
Falk T20 Series Vertically-Split Cover Fastener Kits size(s) 1030T, 1040T in steel material for grid couplings.
QTY