1020T20 Cover Fastener Set
0707045
MFG #: Falk
$0.00
/
- Coupling Style: Vertically Split
- Coupling Type: Grid
- Hardware Coating: None
- Hardware Material: Steel
- Height: 6
- Length: 6
- Net Weight: 0.04
- Unit of Dimension: Inch
- Volume: 3.54
- Volume Unit: CDM
Falk T20 Series Vertically-Split Cover Fastener Kits size(s) 1020T in steel material for grid couplings.