1240T10 Cover Fastener Set

0744977
$0.00 /
  • Coupling Size: 1240T10
  • Coupling Style: Horizonally Split
  • Coupling Type: Grid
  • Hardware Coating: None
  • Hardware Material: Steel
  • Net Weight: 1.23
  • Weight unit: LB
Rexnord T10 Series Horizontally-Split Cover Fastener Kits size(s) 1240T in steel material for grid couplings.
QTY