1010G Seal & Gasket Kit

0785308 MFG #: Falk
$0.00 /
  • Coupling Size: 1010G
  • Coupling Style: Shrouded & Exposed Bolt
  • Coupling Type: Gear
  • Height: 6.00
  • Length: 6.00
  • Unit of Dimension: IN
  • Volume: 3.54
  • Volume Unit: CDM
  • Width: 6.00
Falk G Series Shrouded/Exposed Bolts Seal & Gasket Kits size(s) 1010G for gear couplings.
QTY