1055G Rigid Hub - Shrouded Bolt

1203659 MFG #: Falk
$0.00 /
  • Coupling Size: 1055G
  • Coupling Type: Gear
  • Hub Barrel Outside Diameter: 13.16 in
  • Hub Bore Fit: Rough Stock Bore
  • Hub Length through Bore: 6.8 in
  • Hub Material: Steel
  • Hub Shoulder Diameter: 16.75 in
  • Hub Style: Rigid
  • Hub Type: Shrouded Bolt
  • Hub Straight Bore Diameter [Max] (in): 10 in
  • Hub Straight Bore Diameter [Min] (in): 4 in
  • Length: 7.00
  • Net Weight: 289.00
  • Unit of Dimension: Inch
  • Weight unit: LB
  • Width: 16.75
Falk G Series Straight Bore Style-Small Through Hole-Rough Stock (RSB) Shrouded Bolts Rigid Hubs size(s) 1055G with a 13.16-inch outside barrel diameter and 6.80-inch length for gear couplings.
QTY