1070G Rigid Long Hub

1203703 MFG #: Falk
$0.00 /
  • Coupling Size: 1070G
  • Coupling Type: Gear
  • Hub Barrel Outside Diameter: 16.73 in
  • Hub Bore Fit: Rough Stock Bore
  • Hub Length through Bore: 12 in
  • Hub Material: Steel
  • Hub Shoulder Diameter: 20.75 in
  • Hub Style: Rigid
  • Hub Type: Long Hub - Exposed Bolt
  • Hub Straight Bore Diameter [Max] (in): 13 in
  • Hub Straight Bore Diameter [Min] (in): 5 in
  • Length: 12.32
  • Net Weight: 1.23
  • Unit of Dimension: IN
  • Weight unit: LB
  • Width: 20.75
Falk G Series Straight Bore Style-Small Through Hole-Rough Stock (RSB) Exposed Bolts Rigid Hubs size(s) 1070G with a 16.730-inch outside barrel diameter and 12.00-inch length for gear couplings.
QTY