1060G Rigid Long Hub
1203702
MFG #: Falk
$0.00
/
- Coupling Size: 1060G
- Coupling Type: Gear
- Hub Barrel Outside Diameter: 14.41 in
- Hub Bore Fit: Rough Stock Bore
- Hub Length through Bore: 12 in
- Hub Material: Steel
- Hub Shoulder Diameter: 18 in
- Hub Style: Rigid
- Hub Type: Long Hub - Exposed Bolt
- Hub Straight Bore Diameter [Max] (in): 11 in
- Hub Straight Bore Diameter [Min] (in): 4.5 in
- Length: 12.25
- Net Weight: 578.00
- Unit of Dimension: IN
- Weight unit: LB
- Width: 18.00
Falk G Series Straight Bore Style-Small Through Hole-Rough Stock (RSB) Exposed Bolts Rigid Hubs size(s) 1060G with a 14.410-inch outside barrel diameter and 12.00-inch length for gear couplings.