1055G Rigid Long Hub
1203701
MFG #: Falk
$0.00
/
- Coupling Size: 1055G
- Coupling Type: Gear
- Hub Barrel Outside Diameter: 13.16 in
- Hub Bore Fit: Rough Stock Bore
- Hub Length through Bore: 11.75 in
- Hub Material: Steel
- Hub Shoulder Diameter: 16.75 in
- Hub Style: Rigid
- Hub Type: Long Hub - Exposed Bolt
- Hub Straight Bore Diameter [Max] (in): 10 in
- Hub Straight Bore Diameter [Min] (in): 4 in
- Length: 11.94
- Net Weight: 495.00
- Unit of Dimension: Inch
- Weight unit: LB
- Width: 16.75
Falk G Series Straight Bore Style-Small Through Hole-Rough Stock (RSB) Exposed Bolts Rigid Hubs size(s) 1055G with a 13.160-inch outside barrel diameter and 11.75-inch length for gear couplings.