1050G Rigid Long Hub
1203700
MFG #: Falk
$0.00
/ EA
- Coupling Size: 1050G
- Coupling Type: Gear
- Hub Barrel Outside Diameter: 12.04 in
- Hub Bore Fit: Rough Stock Bore
- Hub Length through Bore: 11.62 in
- Hub Material: Steel
- Hub Shoulder Diameter: 15.31 in
- Hub Style: Rigid
- Hub Type: Long Hub - Exposed Bolt
- Hub Straight Bore Diameter [Max] (in): 9 in
- Hub Straight Bore Diameter [Min] (in): 3.5 in
- Length: 11.82
- Net Weight: 410.00
- Unit of Dimension: Inch
- Weight unit: LB
- Width: 15.31
Falk G Series Straight Bore Style-Small Through Hole-Rough Stock (RSB) Exposed Bolts Rigid Hubs size(s) 1050G with a 12.040-inch outside barrel diameter and 11.62-inch length for gear couplings.