1045G Rigid Long Hub
1203699
MFG #: Falk
$0.00
/ EA
- Coupling Size: 1045G
- Coupling Type: Gear
- Hub Barrel Outside Diameter: 10.79 in
- Hub Bore Fit: Rough Stock Bore
- Hub Length through Bore: 9.7 in
- Hub Material: Steel
- Hub Shoulder Diameter: 13.62 in
- Hub Style: Rigid
- Hub Type: Long Hub - Exposed Bolt
- Hub Straight Bore Diameter [Max] (in): 8.125 in
- Hub Straight Bore Diameter [Min] (in): 3 in
- Length: 9.82
- Net Weight: 269.00
- Unit of Dimension: Inch
- Weight unit: LB
- Width: 13.63
Falk G Series Straight Bore Style-Small Through Hole-Rough Stock (RSB) Exposed Bolts Rigid Hubs size(s) 1045G with a 10.790-inch outside barrel diameter and 9.70-inch length for gear couplings.