1040G Rigid Long Hub

1203698 MFG #: Falk
$0.00 / EA
  • Coupling Size: 1040G
  • Coupling Type: Gear
  • Hub Barrel Outside Diameter (in): 9.66 in
  • Hub Length through Bore (in): 7.4 in
  • Hub Material: Steel
  • Hub Shoulder Diameter (in): 12.5 in
  • Hub Straight Bore Diameter [Max] (in): 7.25 in
  • Hub Straight Bore Diameter [Min] (in): 2.5 in
  • Hub Style: Rigid
  • Hub Type: Long Hub - Exposed Bolt
  • Length: 7.52
  • Net Weight: 167.00
  • Unit of Dimension: IN
  • Weight unit: LB
  • Width: 12.50
Falk G Series Straight Bore Style-Small Through Hole-Rough Stock (RSB) Exposed Bolts Rigid Hubs size(s) 1040G with a 9.660-inch outside barrel diameter and 7.40-inch length for gear couplings.
QTY