1035G Rigid Long Hub
1203697
MFG #: Falk
$0.00
/
- Coupling Size: 1035G
- Coupling Type: Gear
- Hub Barrel Outside Diameter: 8.32 in
- Hub Bore Fit: Rough Stock Bore
- Hub Length through Bore: 6.7 in
- Hub Material: Steel
- Hub Shoulder Diameter: 11 in
- Hub Style: Rigid
- Hub Type: Long Hub - Exposed Bolt
- Hub Straight Bore Diameter [Max] (in): 5.875 in
- Hub Straight Bore Diameter [Min] (in): 2 in
- Length: 6.72
- Net Weight: 115.00
- Unit of Dimension: Inch
- Weight unit: LB
- Width: 11.00
Falk G Series Straight Bore Style-Small Through Hole-Rough Stock (RSB) Exposed Bolts Rigid Hubs size(s) 1035G with a 8.320-inch outside barrel diameter and 6.70-inch length for gear couplings.