1045G FLEX HUB 4.250 BORE
0788540
MFG #: Falk
$0.00
/
- Coupling Size: 1045G
- Hub Barrel Outside Diameter: 9.25 in
- Hub Bore Fit: Bored - Interference Fit
- Hub Length through Bore: 5.31 in
- Hub Material: Steel
- Hub Straight Bore Diameter [Nom]: 4.25 in
- Hub Style: Standard
- Hub Type: Flex
- Keyway Depth: 0.5 in
- Keyway Width: 1 in
- Number of Keyways: 1
- Number Of Set Screws: 0
- Height: 6.00
- Hub Straight Bore Diameter [Max] (in): 4.248 in
- Hub Straight Bore Diameter [Min] (in): 4.2465 in
- Keyway Fit: Commercial
- Length: 6.00
- Net Weight: 0.48
- Unit of Dimension: Inch
- Volume: 3.54
- Volume Unit: CDM
- Weight unit: LB
- Width: 6.00
Falk G Series Stock Flex Hubs size(s) 1045G with a 9.250-inch outside barrel diameter and 5.31-inch length for gear couplings.